Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A2009-13
ORDERNO
Article-number
A2009-13 kg
SER
Series
4
BALL
Ball-Ø
40.0 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
100 kg
LCD
Load capacity depress
170 kg
A
75.0
B
17.7
C
8.2 mm
D
69.8 mm
E
90.0
F
9.5
L
107.7 mm
S
99.5 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices